Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 531 35

2P+E + USB Type C mixed socket outlet Valena Life with cover plate - White

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 110.00

Substitution references

No substitute reference

Product characteristics
Type-A USB charging sockets
  • For recharging mobile devices
  • Conform to IEC 62684-2011-01
  • Surge protection greater than 1 kV
  • Power supply standby mode consumption: less than 0.07 W
  • Power supply AC/DC efficiency at highest level (VI)
  • 2x2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless
2P+E + USB Type C mixed socket outlet
  • Mixed socket composed of:
    • 2 P+E socket outlet - 16 A - 250 V~
  • Supplied with support (spacing 71 mm) and cover plate
    • single USB socket - 5 V - 1.5 A - 7.5 W
General characteristics
Valena™ Life - USB charging sockets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • IP 2X protection
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.