Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 531 19

2P+E socket Valena Life - shutters + flap - 16 A 250 V~ -German standard -IP44 -white

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 498.00

Substitution references

No substitute reference

Product characteristics
2P+E sockets with shutters, with flap 16 A - 250 V~
  • Automatic terminals
German standard
  • White
General characteristics
Valena™ Life - IP44 devices with white cover plate
  • Valena In’Matic mechanisms supplied with white cover plates, weatherproof membrane and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.