Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 531 14

Wireless power station with USB Type A Valena In'matic - white Valena Life

  • Pack (number of units) 1
  • Volume (dm3) 1.516
  • Weight (g) 287.00

Substitution references

No substitute reference

Product characteristics
Type-A USB charging sockets
  • For recharging mobile devices
  • Conform to IEC 62684-2011-01
  • Surge protection greater than 1 kV
  • Power supply standby mode consumption: less than 0.07 W
  • Power supply AC/DC efficiency at highest level (VI)
  • 2x2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless
Wireless power stations with USB Type-A
  • 1 A charger with one 3 A/12 W USB port to power a second device
  • To be fitted with a support and a plate
  • Comes with 2 induction antennae for fast intuitive smartphone charging
  • Recognition area: 50 x 80 mm
  • Plate at an angle of 10° with non-slip coating to hold the terminal safely in place during charging
  • Dimensions: 136.5 x 70 x 56.5 mm
  • Anti-theft lock function
  • Can be mounted in multiple horizontal positions
  • White Valena Life
General characteristics
Valena™ Life - USB charging sockets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • IP 2X protection
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.