Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 531 10

2P+E/USB mixed socket Valena In'Matic - German standard - 16 A 250 V~ - white

2P+E/USB mixed socket Valena In'Matic - German standard - 16 A 250 V~ - white

  • Pack (number of units) 1
  • Volume (dm3) 0.887
  • Weight (g) 129.00

Substitution references

No substitute reference

Product characteristics
German standard socket outlets 16 A - 250 V~
2P+E/USB mixed socket
  • Supplied with cover plate
  • Screw terminals
  • To replace a traditional 2P+E socket without changing the wiring or the existing box
  • To be installed in minimum 40 mm depth ‘’regular’’ flush mounting box 2P+E 16 A + USB 1000 mA
  • For a quick charging of tablets, smartphones, MP3 players, watches, etc
  • Consumption in passive mode less than 0.1 W class II SELV
  • White Valena Life / Valena Allure (common Cat.No)
General characteristics
Valena™ IN’MATIC mechanisms - socket outlets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • IP 2X protection
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.