Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 531 07

Double USB Type C+C charging sockets Valena In'matic - white Valena Life

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 580.00

Substitution references

No substitute reference

Product characteristics
Type-C USB charging sockets
  • 5 V - 3 A - 15W
  • Universal charger for portable devices
  • Conform to CEI 62680-1-3
  • Certified USB-IF
  • Surge protection greater than 1 kV
  • Power supply standby mode consumption: less than 0.07 W
  • Power supply AC/DC efficiency at highest (VI)
  • 2x2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless
Double USB Type C+C sockets
  • White Valena Life
General characteristics
Valena™ Life - USB charging sockets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • IP 2X protection
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.