Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 530 82

Female USB data socket Valena In'Matic - for data transfer

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 94.00

Substitution references

No substitute reference

Product characteristics
Female USB data sockets - for data transfer
  • Preterminated
  • USB 3.0
  • Equipped with a 15 cm cord
  • Used to bring connections closer to the user
  • For connecting USB devices (scanner?printer, external hard disk)
  • Max. cable length: 5 m
  • Recommended cable: USB A
General characteristics
Valena™ IN’MATIC mechanisms - audio/video and USB data sockets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.