Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 530 57

Star architecture TV-SAT socket Valena In'Matic

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 132.00

Substitution references

No substitute reference

Product characteristics
Star architecture TV sockets
  • For DVBT, Cablecast and satellite installation. UHD TV compatible. Class A shielded star socket LTE Ready (4G protected)
  • Recommended coaxial cable: 17 VATC. Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch)
  • Visual check of the connection
  • Meet EN 50083-4 and EN 50083-2 European directive
  • Star cabling (1 socket = 1 cable to antenna) ensures a HD quality level of distribution of TV standard
  • For distribution of TV and Radio signals. All operators (DVBT, satellite, Cablecast)
  • Meet EN 50083-4 and CEM 50083-2 European Directive. HDTV compatible: Low fading (less than 1.5 dB)
  • LTE ready, shielded socket to protect against interference from mobile phone network 3G and 4G signals
  • TV male connector (Ø9.5 mm): 5-68/120-862 MHz less than 1.5 dB. R female connector (Ø9.5 mm): 87.5 - 108 MHz less than 1.5 dB. SAT ''F'' type connector: 950-2400 MHz
TV-SAT socket
  • Low attenuation: 1 dB
  • TV: 5?68/120?862 MHz
  • SAT: 950?2400 MHz
General characteristics
Valena™ IN’MATIC mechanisms - TV sockets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.