Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 530 55

Star male TV socket + RJ45 category 6 UTP Valena In'Matic

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 107.00

Substitution references

No substitute reference

Product characteristics
Star TV + RJ 45 socket
  • Low attenuation: 1 dB
Male TV socket + RJ45 Cat. 6 UTP
  • RJ 45 socket to be connected to external device (games console, multimedia server) for Video On Demand and Internet access
  • To be connected with coaxial cable + 4 twisted pair cable Cat. 5e UTP or Cat. 6
General characteristics
Valena™ IN’MATIC mechanisms - TV sockets
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.