Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 530 12

Micro USB charging dock + USB charging socket Valena Life - ivory

Micro USB charging dock + USB charging socket Valena Life - ivory

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 135.00

Substitution references

No substitute reference

Product characteristics
Type-A USB charging sockets
  • For recharging mobile devices
  • Conform to IEC 62684-2011-01
  • Surge protection greater than 1 kV
  • Power supply standby mode consumption: less than 0.07 W
  • Power supply AC/DC efficiency at highest level (VI)
  • 2x2.5 mm² screw terminals
  • Class II SELV
  • Supplied cordless
Micro USB charging dock + USB charging socket
  • 5V - 2.4 A - 12W
  • Cordless micro USB docking station for charging smartphones
  • Screen remains visible during charging
  • Equipped with:
    • a lateral USB port for an additional device
    • a smartphone clamp-holder with a non-slip and anti-scratch finish coat
  • Possible to charge an iPhone by using the micro USB Lightning adaptor
  • iPhone is a registered Apple brand
  • The accessory is not supplied with the product
  • Ivory Valena Life
General characteristics
Valena™ Life - USB charging sockets with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • IP 2X protection
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.