Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 527 31

Display thermostat Valena Allure - flush-mounting - 2 modules

Display thermostat Valena Allure - flush-mounting - 2 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 111.00

Substitution references

No substitute reference

Product characteristics
Display thermostat
  • Flush mounting thermostat with backlit display
  • Can be used to control the temperature of an individual zone, whether or not a temperature central unit is present
  • Features a temperature probe and an input for connecting a contact line (e.g. window contact)
  • Can be used to manage different types of systems, and to adjust the fan speed when fan coils are used
  • Possibility of automatic operation (summer/winter), with compatible systems
  • 2 modules
  • Valena Allure
  • To be equipped with support frame and plates
General characteristics
Hotel equipment - Valena Life/Allure BUS/SCS
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.