Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 523 62

Push-dimmer Valena Life - 240 V~ - 50 Hz - with cover plate - aluminium

  • Pack (number of units) 1
  • Volume (dm3) 0.824
  • Weight (g) 144.00

Substitution references

No substitute reference

Product characteristics
Dimmers 240 V~ - 50 Hz
  • Equipped with overvoltage and short-circuit protection
  • When switched on, lights up at the level set before last switch-off
  • Can be remotely controlled via non-illuminated push-buttons (Cat.No 7 520 11), with each push-button able to perform the ON/OFF and dimming function
Push-dimmer without neutral
  • For all types of lamps:
    • dimmable LEDs: 5 W to 75 W (10 lamps max.)
    • dimmable compact fluorescent lamps: 5 W to 75 W (10 lamps max.)
    • halogen with ferromagnetic or electronic transformer: 3 VA to 400 VA
    • fluorescent tube - ballast: 3 VA to 200 VA
    • halogen and incandescent 240 V: 3 W to 400 W
  • When switched on, gradually (2 seconds) lights up at the level set before last switch-off
  • Functioning:
    • dimming mode
    • pre-set level mode (0%, 33%, 66% and 100%)
    • nightlight mode: dimming of the lamp for 1 hour
  • Aluminium
General characteristics
Valena™ Life - dimmers with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.