Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 523 42

LCD RDS tuner Valena - sound diffusion - with power supply - aluminium

  • Pack (number of units) 1
  • Volume (dm3) 0.887
  • Weight (g) 247.00

Substitution references

No substitute reference

Product characteristics
Sound diffusion
LCD RDS tuners with power supply
  • Ideal for bathroom, kitchen and bedroom. Supplied with cover plate
  • Built-in 230 V power supply
  • Manual or automatic station selection (RDS search)
  • Stores 10 stations. Built-in aerial. Volume, balance and bass/treble control. Has an auxiliary input (3.5 mm Øjack) for connecting an MP3 player (lead not supplied). Compatible with 4/8 or 16 ohms loudspeakers except for Cat.No 0 673 30. Stereo or mono output. Output power 2 x 3 W. Station display, creation of 2 lists of favourites (2 x 8 presets)
  • Alarm function (possible to set 2 different times). Loudspeaker selection (left or right) for each of the alarms
  • Timer function
  • On/off control (manual/automatic), presence of mains supply
  • Supplied with Cat. No. 0 801 02 Batibox multimaterial 2-gang box (depth 40 mm)
  • Product to be completed with 5-module plate (Valena Life or Valena Allure)
  • Aluminium Valena Life / Valena Allure (common Cat.No)
General characteristics
Valena™ IN’MATIC mechanisms - sound diffusion and loudspeakers
  • Valena In’Matic mechanisms are with metal support, claw or screw mounting
  • To be equipped with cover plates and plates of Valena Life or Valena Allure
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.