Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 523 36

Gas detector Valena Life - for propane and butane - aluminium

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Technical alarms
Gas detectors for propane, butane
  • Indicates the presence of gas via a LED and audible alarm signal 85 dB at 1 m
  • Power supply 12 V~ Cat.Nos 7 521 39, 7 522 39, 7 523 39
  • Aluminium Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - technical alarms
  • Valena In’Matic mechanisms are with metal support, claw or screw mounting
  • Supplied with cover plates and to be equipped with plates of Valena Life
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.