Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 523 07

Intermediate switch Valena Life - 10 AX 250 V~ - with cover plate - aluminium

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 370.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX - 250 V~
Intermediate switches
  • Screw terminals
  • Aluminium
General characteristics
Valena™ Life - switches with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • After clipping in the rocker, all LED lamps light up blue
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.