Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 523 02

Double pole switch Valena Life - 16 AX 250 V~ - with cover plate - aluminium

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 447.00

Substitution references

No substitute reference

Product characteristics
Switches 16 AX - 250 V~
Double pole switches
  • Screw terminals
  • Aluminium
General characteristics
Valena™ Life - switches with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • After clipping in the rocker, all LED lamps light up blue
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.