Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 522 73

Motion sensor with neutral Valena Life - with cover plate - ivory

  • Pack (number of units) 1
  • Volume (dm3) 0.824
  • Weight (g) 124.00

Substitution references

No substitute reference

Product characteristics
Motion sensors
  • All sensors are compatible with any type of lamp
  • Detection field 120°
  • Detection range 8 m
  • Integrated self-protection against overloads and short-circuits
Motion sensors with neutral
  • Accepted power by lamp type:
    • LEDs: 0 to 50W
    • compact fluorescent: 0 to 50 W
    • LEDs, CFLs, Halogen with ferromagnetic or electronic ballast: 0 to 200 VA
    • fluorescent tubes with ferromagnetic or electronic ballast: 0 to 150 VA
    • 230 V halogen, incandescent: 0 to 400 W
  • Only one sensor per circuit
  • No remote manual control with push-button
  • Time delay setting from 10 s to 10 min.
  • Light level threshold setting from 5 lux to 1275 lux
  • Standby consumption: 0.55 W
  • Ivory
General characteristics
Valena™ Life - motion sensors, roller blind controls and thermostats with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.