Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 522 69

Extractible emergency lamp Valena Life - aluminium

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 121.00

Substitution references

No substitute reference

Product characteristics
Extractible emergency lamps
  • Supplied with cover plate
  • Screw terminals
  • The lamp automatically turns on in case of power failure
  • Push and pull system to extract the lamp from the charging base: this turns on the lamp which can then be used as a torch (ON-OFF)
  • Working reserve: 2 hours
  • Push button on the lamp to increase the light intensity
  • Aluminium Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - motion sensors, extractible emergency lamp, roller blind control, keycard switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.