Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 522 35

Programmable thermostat Valena In'Matic - ivory

  • Pack (number of units) 1
  • Volume (dm3) 0.887
  • Weight (g) 256.00

Substitution references

No substitute reference

Product characteristics
Thermostats
  • Screw terminals
Programmable thermostats
  • Supplied with cover plate
  • Provides temperature regulation for oil, gas and electric heating installations in comfort, reduced and frost-free modes
  • Weekly programming
  • Permanent display of the current programme
  • 4 preset programmes, 1 free programme, 4 time periods max. per day, 2 adjustable temperature levels. Manual switching possible
  • Adjustment range: 7 °C to 30 °C. Adjustment accuracy: ± 0.5 °C
  • Permanent backup of programmes. Working reserve 100 hrs
  • 1 output per changeover contact
  • Power supply: 230 V~ 50/60Hz. Switching capacity: 8 A - 250 V~ resistive circuit
  • To be completed with a 5-module plate (Valena Life or Valena Allure). Supplied with Cat.No 0 801 02 Batibox multimaterial 2-gang box (depth 40 mm)
  • Ivory Valena Life / Valena Allure (common Cat.No)
General characteristics
Valena™ IN’MATIC mechanisms - thermostats and ventilation controls
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.