Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 522 22

Illuminated multi. switch Valena Life -screw/claw mounting -10 AX -250 V~ -ivory

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Switches 10 AX - 250 V~
Illuminated multifunction switches
  • Automatic terminals
  • 5 functions = 1 Cat.No
  • Supplied with 2 LEDs Cat.No 0 676 86, and single and double cover plates to create:
    • a two-way switch or a changeover push-button
    • an illuminated 2-gang two-way switch or an illuminated 2-gang changeover push-button
    • an illuminated two-way switch + illuminated changeover push-button (on the left or on the right)
    • Supplied in illuminated 2-gang changeover pushbutton mode, with fitted double cover plates, and an additional single cover plate
  • Ivory Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • Supplied with mounted dust protection transparent shield
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.