Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 521 74

Skirting light with motion sensor Valena Life - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 129.00

Substitution references

No substitute reference

Product characteristics
Skirting light with motion sensors
  • Supplied with cover plate
  • Screw terminals
  • When someone passes it, the mechanism detects movement and lights the passage
  • Detection field 120°. Detection range 6 m
  • LED lighting
  • The function has a disengageable audible signal
  • White Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - motion sensors, extractible emergency lamp, roller blind control, keycard switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.