CAT. N° 7 521 71
Changeover push-button Valena Life - 6 A 250 V~ - IP44 - white
- Pack (number of units) 5
- Volume (dm3) 2.668
- Weight (g) 436.00
Product characteristics
Push-buttons 6 A - 250 V~- Automatic terminals
- White
General characteristics
Valena™ Life - IP44 devices with white cover plate- Valena In’Matic mechanisms supplied with white cover plates, weatherproof membrane and support frames
- To be equipped with plates
- Supplied with mounted dust protection transparent shield
- Flowpack packaging: robust protection to ensure optimum operation
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.