Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 521 65

Energy saving switch Valena Life - 10 AX 250 V~ - with cover plate - white

  • Pack (number of units) 1
  • Volume (dm3) 0.824
  • Weight (g) 133.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX - 250 V~
Energy saving switches
  • Automatic terminals
  • Installed and works like a conventional switch/2-way switch
  • But in addition, it switches off automatically after 10 minutes if no movement is detected by the built-in IR detector cell
  • Detection field 120°. Detection range 8 m
  • Compatible with any lamp:
    • 12-150 W: incandescent and 230 V halogen
    • 12-150 VA: lamps with ferromagnetic or electronic ballast
    • 8-30 W (or 650 mA): LED and CFL
  • All types of lamp can be mixed on the same circuit
  • Ideal for rooms where the lightmay be left switched on needlessly (child’s bedroom, box room)
  • White
General characteristics
Valena™ Life - switches with cover plate
  • Valena In’Matic mechanisms supplied with cover plates and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • After clipping in the rocker, all LED lamps light up blue
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.