Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 521 51

One-way switch Valena Life - 10 AX 250 V~ - IP44 - with cover plate - white

  • Pack (number of units) 5
  • Volume (dm3) 2.668
  • Weight (g) 426.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX- 250 V~
  • Automatic terminals
One-way switch
  • White
General characteristics
Valena™ Life - IP44 devices with white cover plate
  • Valena In’Matic mechanisms supplied with white cover plates, weatherproof membrane and support frames
  • To be equipped with plates
  • Supplied with mounted dust protection transparent shield
  • Flowpack packaging: robust protection to ensure optimum operation
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.