Temperature control KNX 1.6 inches backlight display Valena Life - 2 modules
- Pack (number of units) 1
- Volume (dm3) 0.547
- Weight (g) 108.00
- Connected directly to BUS/KNX cable (supplied with tap-off connector)
- The control unit must be programmed using ETS software
- Flush mounted 1.6'' backlight display with 4 pushbuttons and embedded temperature probe
- Used to manage different types of heating/cooling system (FCU, heating/cooling valve, fan, electric load, …) in combination through KNX with dedicated HVAC controller:
- Monitoring the ambient temperature with desired unit
- Adjustment of the temperature set-point and/or fan speed
- Selection of operating mode (comfort, eco, protection, OFF)
- To be installed in flush-mounting boxes
- 2 modules
- Valena Life
- Directly connected to the KNX Bus (supplied with KNX connector)
- Programming through ETS software
- For lighting control (ON/OFF, dim, scenario, etc.), shutters and slats controls, automation control
- Equipped with 4 to 6 programmable Red Green Blue LEDs (12 colours available) to indicate the status of the loads and provide system and alarm status feedback
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.