Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 521 41

Water leak detector Valena Life - white

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Technical alarms
Water leak detectors
  • LED indication of the presence of a conducting liquid
  • The height at which the sensor is installed determines the level of flooding detected
  • Consumption:
    • 0.1 mA in stand-by mode
    • 25 mA in alarm mode
  • Supplied with sensor and 2 m length cable
  • Power supply 12 V~ Cat.Nos 7 521 39, 7 522 39, 7 523 39
  • Consumption in standby mode: 0.1 mA
  • White Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - technical alarms
  • Valena In’Matic mechanisms are with metal support, claw or screw mounting
  • Supplied with cover plates and to be equipped with plates of Valena Life
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.