Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 521 39

Technical alarm power supply Valena Life - input 230 V~ - output 12 V~ - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 255.00

Substitution references

No substitute reference

Product characteristics
Technical alarms
Technical alarm power supplies
  • Input 230 V~ 50Hz - Output 12 V~ (4 VA)
  • Installation with the detector on double frame plate
  • White Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - technical alarms
  • Valena In’Matic mechanisms are with metal support, claw or screw mounting
  • Supplied with cover plates and to be equipped with plates of Valena Life
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.