Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 521 32

Ventilation control switch Valena Life - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 137.00

Substitution references

No substitute reference

Product characteristics
Ventilation control switches (0, 1, 2, 3)
  • Supplied with cover plate
  • Screw terminals. AC23A: 2.5 kW, AC21A: 20 A
  • White Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - thermostats and ventilation controls
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.