CAT. N° 7 521 22
Illuminated multi. switch Valena Life -screw/claw mounting -10 AX -250 V~ -white
- Pack (number of units) 1
- Volume (dm3) 0.677
- Weight (g) 116.00
Product characteristics
Switches 10 AX - 250 V~Illuminated multifunction switches
- Automatic terminals
- 5 functions = 1 Cat.No
- Supplied with 2 LEDs Cat.No 0 676 86, and single and double cover plates to create:
- a two-way switch or a changeover push-button
- an illuminated 2-gang two-way switch or an illuminated 2-gang changeover push-button
- an illuminated two-way switch + illuminated changeover push-button (on the left or on the right)
- Supplied in illuminated 2-gang changeover pushbutton mode, with fitted double cover plates, and an additional single cover plate
- White Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - switches- Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
- Supplied with mounted dust protection transparent shield
- To be equipped with Valena Life or Valena Allure cover plates and plates
- Packaged in boxes
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.