Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 521 19

Key push-button Valena Life - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 140.00

Substitution references

No substitute reference

Product characteristics
Key push-buttons
  • 3-position key-operated push-button
  • Changeover switch with off position - 10 A - 230 V~
  • Key can be removed in off position
  • To be equipped with European key barrel Cat. No 0 697 95 (order separately)
  • White Valena Life
General characteristics
Valena™ IN’MATIC mechanisms - key switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting.
  • Supplied with cover plate
  • Screw terminals
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.