Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 520 84

Roller blind radio control Valena Life/Allure - for 1 switch or 1 group

  • Pack (number of units) 1
  • Volume (dm3) 0.521
  • Weight (g) 66.00

Substitution references

No substitute reference

Product characteristics
Valena Life/Allure wireless lighting and roller blind radio controls
  • Supplied with support frame and lithium battery
  • Surface-mounting: can be fitted directly onto the wall with the support frame
  • To be equipped with Valena Life or Valena Allure cover plates and 2-module plates
  • Ideal to achieve a two-way switch function without any additional wiring
Roller blind control
  • For remote control of 1 radio receiver roller blind switch or 1 group of radio receiver roller blind switches
General characteristics
MyHOME® Radio - Arteor and Valena Life/Allure lighting, roller blind transmitters, movement detector radio control
  • Surface mounting with direct fixing of support frame on wall
  • Control one or more Radio receivers
  • No wiring needed
  • Supplied with batteries
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.