Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 67

Dimmer with neutral for 1-10 V ballast Valena -screw/claw mounting -240 V~ -50 Hz

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 116.00

Substitution references

No substitute reference

Product characteristics
Dimmers 240 V~ - 50 Hz
  • Equipped with overvoltage and short-circuit protection
  • When switched on, light up at the level set before last switch-off
  • Can be remotely controlled via non-illuminated pushbuttons (Cat.No 7 520 11), with each push-button able to perform the ON/OFF and dimming function
  • Screw terminals
Dimmer, with neutral, for 1-10 V ballast
  • For fluorescent lamps with 1?10 V ballast: 600 VA
General characteristics
Valena™ IN’MATIC mechanisms - dimmers
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.