Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 65

Energy saving switch Valena In'Matic - 10 AX 250 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 122.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX - 250 V~
Energy saving switch
  • Automatic terminals
  • Installs and works like a conventional 2‑way switch. But in addition, it switches off automatically after 10 minutes if no movement is detected by the built‑in IR detector cell
  • Detection field 120°
  • Detection range 8 m
  • Compatible with any lamp:
    • 12‑150 W: incandescent and 230 V halogen
    • 12‑150 VA: lamps with electronic or ferromagnetic ballast
    • 8‑30 W (or 650 mA): LED and CFL
  • All types of lamps can be mixed on the same circuit
  • Ideal for rooms where the light may be left switched on needlessly (child’s bedroom, box room)
General characteristics
Valena™ IN’MATIC mechanisms - switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • Supplied with mounted dust protection transparent shield
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.