Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 60

Rotary dimmer without neutral Valena In'Matic - 240 V~ - 50 Hz

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 145.00

Substitution references

No substitute reference

Product characteristics
Dimmers 240 V~ - 50 Hz
  • Equipped with overvoltage and short-circuit protection
  • When switched on, light up at the level set before last switch-off
  • Can be remotely controlled via non-illuminated pushbuttons (Cat.No 7 520 11), with each push-button able to perform the ON/OFF and dimming function
  • Screw terminals
Rotary dimmer without neutral
  • For all types of lamps:
    • dimmable LEDs: 5 W to 75 W (10 lamps max.)
    • dimmable compact fluorescent lamps: 5 W to 75 W (10 lamps max.)
    • halogen with ferromagnetic or electronic transformer: 5 VA to 300 VA
    • fluorescent tube ? ballast: 5 VA to 300 VA
    • halogen and incandescent 240 V~: 5W to 300W
  • When switched on, gradually (2 seconds) lights up at the level set before last switch?off
General characteristics
Valena™ IN’MATIC mechanisms - dimmers
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.