Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 520 57

LEDs - for illuminated two-way switch Valena Allure -230 V -consumption 0.15 mA

LEDs - for illuminated two-way switch Valena Allure -230 V -consumption 0.15 mA

  • Unit price ex. taxes €5.80*
  • Pack (number of units) 5
  • Volume (dm3) 0.188
  • Weight (g) 17.00

Substitution references

No substitute reference

Product characteristics
Valena Allure specific LED lamps
  • Blue coloured surround light between the rocker and the plate
Plug-in LED lamp for illuminated two-way switch
  • 230 V~ - Consumption 0.15 mA
General characteristics
Valena™ IN’MATIC mechanisms - LED lamps
  • All lamps in Valena Life and Valena Allure range devices have low consumption LED technology
  • After clipping in the rocker, all lamps light up blue
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.