Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 38

Source input Valena In'Matic - sound diffusion - with power supply

  • Pack (number of units) 1
  • Volume (dm3) 2.668
  • Weight (g) 475.00

Substitution references

No substitute reference

Product characteristics
Sound diffusion
Source input with power supply
  • Used to connect the main music source (Hi-Fi, computer, etc.) via Ø3.5 mm jack socket (cord not supplied)
  • The source input powers local controls Cat.No 7 520 37 to distribute music in the rooms of a house (1 local control per room)
  • Supplied with 15 V- 60 W modular power supply, size 4.5 DIN modules
General characteristics
Valena™ IN’MATIC mechanisms - sound diffusion and loudspeakers
  • Valena In’Matic mechanisms are with metal support, claw or screw mounting
  • To be equipped with cover plates and plates of Valena Life or Valena Allure
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.