Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 37

Local control Valena In'Matic - sound diffusion - with power supply

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 122.00

Substitution references

No substitute reference

Product characteristics
Sound diffusion
Local control with display
  • Equipped with an LCD screen, used to select the music source: main (Hi-Fi) or local (e.g.: MP3 player) via cord with Ø3.5mm jack (not supplied)
  • Stereo output 2 x 1.5 W
  • Volume, balance, bass/treble and loudness controls
  • Time display
  • Integrated alarm clock function (by beep or music)
  • General call function from all local controls with answer possible from the person called (microphone integrated in the product)
  • Compatible with 4-8 or 16 ohms
General characteristics
Valena™ IN’MATIC mechanisms - sound diffusion and loudspeakers
  • Valena In’Matic mechanisms are with metal support, claw or screw mounting
  • To be equipped with cover plates and plates of Valena Life or Valena Allure
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.