Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 520 36

Bluetooth modules Valena In'Matic - sound diffusion

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 106.00

Substitution references

No substitute reference

Product characteristics
Bluetooth sound diffusion
Bluetooth module
  • Allows via bluetooth (wireless) or from the input Jack (3.5mm cord not included) to listen to music or web radio from a smartphone or from other mobile device
  • Loudspeakers to be wired to the bluetooth module
  • Needs a 15 V power supply
  • Stereo or mono output on a 4/8 or 16 ohms loudspeaker or can be connected to loudspeaker or to loudspeaker socket
General characteristics
Valena™ IN’MATIC mechanisms - sound diffusion and loudspeakers
  • Valena In’Matic mechanisms are with metal support, claw or screw mounting
  • To be equipped with cover plates and plates of Valena Life or Valena Allure
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.