Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 33

Electronic room thermostat Valena In'Matic - screw/claw mounting

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 115.00

Substitution references

No substitute reference

Product characteristics
Thermostats
  • Screw terminals
Electronic room thermostat
  • For direct radiant ceiling panels and underfloor heating
  • Option for cooling systems
  • Adjustment range: 10 °C to 30 °C
    • frost protection 7 °C
    • Adjustment precision: 0.5 °C
    • 1 potential free changeover contact
    • Switching capacity:
    • 8 A ‑ 250 V~ ‑ resistive circuit
    • 2 A ‑ 250 V~ ‑ inductive circuit
    • Power supply: 230 V~ 50/60 Hz
    • Adjustable brightness of LEDS
General characteristics
Valena™ IN’MATIC mechanisms - thermostats and ventilation controls
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.