Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 32

Lighting+time delay ventilation switch+neutral Valena In'Matic -10 AX-250 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 111.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX - 250 V~
Lighting + time delay ventilation switch, with neutral
  • Screw terminals
  • For switching on a fan (extractor) and a light
  • When the light is switched off, the fan continues for a period which can be set between 25 s and 15 min
  • Lighting power:
    • ELV halogen with ferromagnetic or electronic transformer: 250 VA
    • 230 V halogen and incandescent: 250 W
    • Fluorescent tubes with ballast: 100 VA
  • Fan power: 250 VA
  • The switch incorporates a LED for the illumination function (locator)
General characteristics
Valena™ IN’MATIC mechanisms - switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • Supplied with mounted dust protection transparent shield
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.