Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 29

Roller blind switch Valena In'Matic - 10 AX 250 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 98.00

Substitution references

No substitute reference

Product characteristics
Roller blind controls
  • Automatic terminals
Roller blind switch 10 AX - 250 VA
  • For direct control of the motor
  • Roller shutter/awning/canopy control
General characteristics
Valena™ IN’MATIC mechanisms - motion sensors, extractible emergency lamp, roller blind control, keycard switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.