Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 520 25

Keycard switch Valena In'Matic - screw/claw mounting

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 109.00

Substitution references

No substitute reference

Product characteristics
Keycard switch
  • Electronic card?operated switch
  • Screw terminals
  • For energizing a circuit by inserting a card
  • Example of use: hotel room power supply only when the guest is present 230 V~ ? 50/60 Hz
  • Mechanism with 30s time delay after card removal
  • To be used with the card Cat.No 0 898 06
  • Card width max. 54 mm
  • Card not supplied
General characteristics
Valena™ IN’MATIC mechanisms - motion sensors, extractible emergency lamp, roller blind control, keycard switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Supplied with mounted dust protection transparent shield
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.