Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 520 10

2-way switch with neutral Valena In'Matic - 10 AX 250 V~

  • Pack (number of units) 5
  • Volume (dm3) 1.912
  • Weight (g) 387.00

Substitution references

No substitute reference

Product characteristics
Switches 10 AX - 250 V~
Two-way switch with neutral terminal
  • Automatic terminals
  • Becomes illuminated with LED Cat.No 0 676 86 or 7 520 57 (surround lighting in Valena Allure range)
  • Indicator version: with LED Cat.No 0 676 88 or 7 520 58 (surround lighting in Valena Allure range)
  • Possibility to wire a lamp (locator or indicator version) between the phase and the neutral terminals, to avoid the ‘’ghost effect’’
General characteristics
Valena™ IN’MATIC mechanisms - switches
  • Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting
  • Supplied with mounted dust protection transparent shield
  • To be equipped with Valena Life or Valena Allure cover plates and plates
  • Packaged in boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.