Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 364 11

Surface mounting box Synergy - plastic - 2 gang - 50 mm deep with cable grip

  • Pack (number of units) 5
  • Volume (dm3) 4.398
  • Weight (g) 1 093.00

Substitution references

No substitute reference

Product characteristics
Surface-mounting moulded boxes
  • 2 gang, 50 mm deep and cable grip
  • 86 x 146 mm
General characteristics
Synergy™ - blanking plates, accessories and surface mounting boxes - white
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.