Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 355 48

Dimmer Grid modules Synergy - rotary dimmer - 2 Way - for ballast 400 W -anthracite

  • Pack (number of units) 1
  • Volume (dm3) 0.159
  • Weight (g) 43.00

Substitution references

No substitute reference

Product characteristics
Dimmers 100 - 240 V~ - 50-60 Hz
  • Conform to BS EN 60669-2-1
  • Anthracite
  • 2-way rotary dimmer - for 0-10 V ballasts - 400 W
General characteristics
Synergy™ - Grid modules - decorative rockers, white and anthracite rockers without marking
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.