Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 338 88

Socket outlet Synergy - 1 gang unswitched - 15 A 250 V~ - metalclad

  • Pack (number of units) 5
  • Volume (dm3) 4.055
  • Weight (g) 1 658.00

Substitution references

No substitute reference

Product characteristics
Socket outlets 15 A - 250 V~
  • Conform to BS 546: 1950
  • Patented 3 pin safety shutter mechanism
  • Flush-mounting back box: min. 35 mm deep
  • Nominal plate dimensions: 86 x 86 mm
  • 1 gang – unswitched
General characteristics
Synergy™ - British standard socket outlets, RCD sockets and fused connection units - Metalclad
  • Front plates: grey epoxy coated steel
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Supplied complete with close fit 43 mm deep surface-mounting back box
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.