Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 338 70

Double pole socket outlet Synergy - 2 gang switched - 13 A 250 V~ - metalclad

  • Pack (number of units) 5
  • Volume (dm3) 4.398
  • Weight (g) 2 518.00

Substitution references

No substitute reference

Product characteristics
Double pole socket outlets 13 A - 250 V~
  • Conform to BS 1363 - Part 2: 1995
  • With safety shutter mechanism
  • Flush-mounting back box: min. 25 mm deep
Switched
  • 2 gang
  • Nominal plate dimensions: 86 x 146 mm
General characteristics
Synergy™ - British standard socket outlets, RCD sockets and fused connection units - Metalclad
  • Front plates: grey epoxy coated steel
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Supplied complete with close fit 43 mm deep surface-mounting back box
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.