Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 338 51

Telephone socket Synergy - single secondary - metalclad

  • Pack (number of units) 5
  • Volume (dm3) 2.955
  • Weight (g) 1 495.00

Substitution references

No substitute reference

Product characteristics
Telephone sockets
  • Flush-mounting back box: min. 35 mm deep
  • Nominal plate dimensions: 86 x 86 mm
  • Single secondary
General characteristics
Synergy™ - switches, television, telephone, data sockets, blanking plates and cable outlets - Metalclad
  • Front plates: grey epoxy coated steel
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Supplied complete with close fit 43 mm deep surface-mounting back box
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.