Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 311 51

Rotary dimmer Synergy - 1 gang - 5 W/ 300 W- 100/240 V~ - 50/60 Hz - white

Rotary dimmer Synergy - 1 gang - 5 W/ 300 W- 100/240 V~ - 50/60 Hz - white

  • Pack (number of units) 1
  • Volume (dm3) 0.602
  • Weight (g) 185.00

New : Antibacterial

Made of material which has intrinsic antimicrobial properties

Substitution references

No substitute reference

Product characteristics
Push on/off rotary universal dimmer 5 W/300 W 100 - 240 V~ - 50/60 Hz
  • Conform to IEC 60669-2-1
  • For flush-mounting back box to be min. 40 mm deep
  • Equipped with overvoltage and short-circuit protection
  • Screw terminals
  • For all types of lamps:
    • dimmable LEDs: 5 W to 75 W
    • dimmable compact fluorescent lamps: 5 W to 75 W
    • halogen with ferromagnetic or electronic transformer: 5 VA to 300 VA
    • fluorescent tube - ballast: 5 VA to 300 VA
    • halogen and incandescent 230 V: 5 W to 300 W
  • When switched on, gradually (2 seconds) lights up at the level set before last switch-off
  • Nominal plate dimensions: 86 x 86 mm
  • 1 gang
  • Can be associated with an active power compensator
General characteristics
Synergy™ - single pole switches, single pole push and key switches, rotary dimmers - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.