Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 301 20

Double pole switch Synergy - Double pole red rocker - 45 A 250 V~ - 146x86 mm - white

  • Pack (number of units) 5
  • Volume (dm3) 2.955
  • Weight (g) 1 057.00

New : Antibacterial

Made of material which has intrinsic antimicrobial properties

Substitution references

No substitute reference

Product characteristics
Double pole switches 45 A - 250 V~
  • Conform to BS EN 60669-1
  • ASTA licence
  • For flush-mounting, back box to be min. 45 mm deep
Nominal plate dimensions: 146 x 86 mm
  • DP switch red rocker marked ‘’COOKER
General characteristics
Synergy™ - double pole switches - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.