Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 300 99

Euro modules front plate Synergy - 1 gang - 86 x 86 mm - white

  • Pack (number of units) 10
  • Volume (dm3) 1.567
  • Weight (g) 150.00

New : Antibacterial

Made of material which has intrinsic antimicrobial properties

Substitution references

No substitute reference

Product characteristics
Euro module front plates
  • Suitable for use with standard 25 x 50 mm
  • Euro data module inserts
  • 1 gang - 86 x 86 mm
  • 2 modules - aperture size 50 x 50 mm
General characteristics
Synergy™ - telephone, data and TV sockets - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.